AMAT Producer-VME200 8"
3 Chambers, the tool is working and is located in cleanroom
Procedure: FCG-TEOSLF Generator 3x
3 Chambers, the tool is working and is located in cleanroom
Procedure: FCG-TEOSLF Generator 3x
Cluster Plasma Tools - Silicon
Tool located in cleanroom, needs repair and complete. Mainframe with 4 chambers.ProcessANISOTROPProcedureTRENCH
Cluster Plasma Tools - Silicon
Tool located in cleanroom, working for its purpose und complete.
Mainframe with 4 chambers. Equipment has Special VITA-Controller-Licence-Requirements.Sale only as single Parts (Chamber/Mainframe) due to limited space for deinstallationProcessANISOTROPProcedureCUBV
Cluster Plasma Tools - Silicon
Tool located in cleanroom, working for its purpose und complete.
Mainframe with 4 chambers. Sale only as single Parts (Chamber/Mainframe) due to limited space for deinstallationProcessANISOTROPProcedureCUBV
Cluster Plasma Tools - Poly/Nitride
Pictures are from parallel tool!
Applied Material P5000XT
-top mount elektronics and He backing
-2 Chamber Narrow Gap tool
-installed pos. Chamber A/B
-Standard Phase 3 Robot
-15 slot storage elevator
-ZA Slit Valves pos. A/B
-Wafer Positioning Sensor (WPS)
-Cassette loadport with 2 stages
-2 Monitor
-System SSD
-CF card Floppy emulator
-MXP Unibody chamber with Narrow Gap lid
-Turbo Seiki STP-301CVB
-Controller Seiki SCU-350D
-MKS Manometer
-7 Gas Sticks / Brooks GF 100 MFCs
-Gas: Hbr, NF3, NF3-2, N2, He/O2, Ar, CF4
-2x AMAT 1 heat exchanger / Stainless Steel hoses (50ft)
-2x ENI OEM 12B RF generators
-AC Box at RF Rack
The system was installed in July 2021, switched to warm steel mode in July 2024, and to cold steel mode in January 2025. It was therefore in operation for only 3 years and is consequently in very good condition. However, only one preventive maintenance (PM) has been performed since installation, so it is possible that some of the O-rings are worn.
without UI computer, cooler, generator rack and vacuum pump
process gases: Argon, CF4, CHF3, O2, CO, SF6, N2
Fusion Gemini GPL in good condition
available: End of March 2027
CVD - TITIN
8''
Completeness: Partial
Function: need repair
Development_CVD_TiTIN
Log in with your username/email address