ITEM ID: 268455

AMAT Centura Hart

Tool located in cleanroom, working for its purpose und complete. 

Mainframe with 4 chambers. Sale only as single Parts (Chamber/Mainframe) due to limited space for deinstallationProcessANISOTROPProcedureCUBV

1 unit @ Best Price

MAKE: AMAT

MODEL: CENTURA-HART

CONDITION: Good

CATEGORY: Cluster Plasma Tools - Silicon

YEAR: 2001

Dresden, Germany

SPECS

Manufacturer AMAT
Model CENTURA-HART
Wafer Size Range
Set Size 200 mm
Number of Chambers 4
Power Requirements 3 Phase
CE Marked YES
Year of Manufacture 2001
Condition Good
Exterior Dimensions
Width 66.929 in (170.0 cm)
Depth 96.457 in (245.0 cm)
Height 98.031 in (249.0 cm)
Weight 4,550 lb (2,064 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment