Wafer Fabrication Equipment

  1. CAI519 Canon FPA 3000 i5+

    Wafer Steppers: I-Line

    CAI519 Canon FPA 3000 i5+

    Canon FPA 3000 i5+

    General Configuration:

    • FPA 3000 - i5(+)
    • Manufactured in  June / 1997
      • 8“ Wafer Chuck, Notch PA unit
      • 6“ Nikon-type Reticle Changer
      • Reticle Barcode-Reader =   yes
      • Cassette Barcode Reader = yes
      • Pellicle Particle Checker =   yes
      • Online - ESPA =   yes
      • Interface type:   right
      • Standard flys eye lens
      • Chamber type: CD80
  2. ASML-AT1250 DUV193nm

    Other Lithography Equipment

    ASML-AT1250 DUV193nm

    Equipment according the age in good in good shape,

    however only one wafer stage is currently working 

    2003: "ASML's new generation TWINSCAN system patterns for 65 nm node"

    Equipment inspection virtual or physical possible

  3. CANON FPA 3000 I4 (510-x87)

    Wafer Steppers: I-Line

    CANON FPA 3000 I4 (510-x87)

    - console at boxed PC with touch 

    - NIKON Reticle Changer

    - I Line Exposure, x5, 6 inch Reticle, NA 0.63, Cluster Modus Inline

    - boxed PC for windows XP need to be rebuild by buyer

  4. Nexx Apollo PVD

    Horizontal Sputterers

    Nexx Apollo PVD

    The Nexx Apollo PVD system is a fully automated Physical Vapor Deposition (PVD) tool using a multiple wafer multiple chamber design. The system deposits thin metal films used in interconnect metallization on wafers. It uses a staged vacuum system that allow short pump down time to achieve ultra high vacuum. The multi chamber design allows for precise control over all process parameters.

  5. VIIsta 3000XP - HE14 / (IMPV14-01) - Implanter 300mm

    High Current Implanters

    VIIsta 3000XP - HE14 / (IMPV14-01) - Implanter 300mm

    Available: Immediately

    The equipment is currently still in warm SteelTypeVIIsta 3000XPWafersize300mmCE MarkYesConnection top/bottomtopLabel KitGerman

  6. Axcelis NV8250HT #941

    Medium Current Implanters

    Axcelis NV8250HT #941

    Equipment Konfiguration: Type:NV8250HTEnergy Config:0 - 250Kv MidcurrentSerialnumber:908Build Year:2002Date of first usage:buyed new from vendorCurrent Condition: GoodCE-Conformity:YesLocation:greyroomVoltage:208VCryo-Pumps:3x CTI/Edwards Onboard: OB-8Cryo-Kompressor:CTI 9650 Low-VoltageTurbo-Pumps:Seiko/Edwards: STP1003C, STP-301C, STP-1003CRough-Pumps:Edwards: without QDP40, not includedEndstation Rough-Pump:not includedWafersize:8inch(200mm)Clamp-Type:E-Chuck green with Non-µC ControllerWafer-Cooling:Galden HT110 with Affinity PWC-020K-BE35CBD2 (R507) (condition unclear)Gasbox:Modular 5-String, 4x 2,0L SizeString1:Argon Carriergas; MFC Unit-1662 2sccm BF3String2:BF3 SDS-Low-Pressure Type VCR 1/4"; MFC Unit-1662 2sccm BF3String3:condition unclear, Type VCR 1/4" MFC Unit-1662 2sccm BF3String4:AsH3 SDS-Low-Pressure Type VCR 1/2"; MFC Unit-1662 2sccm BF3String5:PH3 SDS-Low-Pressure Type VCR 1/2"; MFC Unit-1662 2sccm BF3Beam-Profiler Type:Belt-DriveGear-Type's:Scan: Planetary  Tilt: PlanetarySource-Type:ELS4 IHC-Source without VaporizerHV-Transformer:Silicon-OilLight-Tower:red/yellow/green; no buzzerMain-WorkstationSolaris SUN AXI 4HE PH: 200978Second-WorkstationSolaris SUN Sparc5Software-Version:5.1.4.1Network:24port 100MB Ethernet with Cisco Router-KitCell-Controller:177 TypeNotes:Upper-Rack Panel missing Clean-Room Table missing on frontside all 4 wheels on oil-isolation transformer are broken Minor modifications on tool No Manual-Set/ no Spares include tool was used 24/7 full in production between 15 and 230kv Energy If required, tool can be inspected on site, but no Power