CAI519 Canon FPA 3000 i5+
Canon FPA 3000 i5+
General Configuration:
- FPA 3000 - i5(+)
- Manufactured in June / 1997
- 8“ Wafer Chuck, Notch PA unit
- 6“ Nikon-type Reticle Changer
- Reticle Barcode-Reader = yes
- Cassette Barcode Reader = yes
- Pellicle Particle Checker = yes
- Online - ESPA = yes
- Interface type: right
- Standard flys eye lens
- Chamber type: CD80
1 unit @ Best Price
CATEGORY: Wafer Steppers: I-Line
YEAR: 1997
Villach, Austria
SPECS
| Manufacturer | Canon |
| Model | CAI519 |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Other Information | Currently exchanged items ( 2023-2025) :
Uniformity / Illumination Data at Lamp hrs 712 h :
uc0:6308 li0:7299 iucVal:2.804 maxVal:105.760 minVal:99.992 areaX:22.0000 areaY:26.0000 pitchX:2.2000 pitchY:2.6000 count:100
Special Illumination Mode 1 Lens NA 0.54 Multiple Stopper sigma 0.77 1st zoom 22.30 [%] input lens none 2nd Zoom Compensator 2 Value Direction 0.0 [%] 44.0 [%] -97.5 [degree]
|
| Year of Manufacture | 1997 |
| Condition | Good |
| Power Requirements | 50/60 Hz 3 Phase |
| Weight | 3,406 lb (1,545 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment