Exposure Tools

  1. CAI519 Canon FPA 3000 i5+

    Wafer Steppers: I-Line

    CAI519 Canon FPA 3000 i5+

    Canon FPA 3000 i5+

    General Configuration:

    • FPA 3000 - i5(+)
    • Manufactured in  June / 1997
      • 8“ Wafer Chuck, Notch PA unit
      • 6“ Nikon-type Reticle Changer
      • Reticle Barcode-Reader =   yes
      • Cassette Barcode Reader = yes
      • Pellicle Particle Checker =   yes
      • Online - ESPA =   yes
      • Interface type:   right
      • Standard flys eye lens
      • Chamber type: CD80
  2. CANON FPA 3000 I4 (510-x87)

    Wafer Steppers: I-Line

    CANON FPA 3000 I4 (510-x87)

    - console at boxed PC with touch 

    - NIKON Reticle Changer

    - I Line Exposure, x5, 6 inch Reticle, NA 0.63, Cluster Modus Inline

    - boxed PC for windows XP need to be rebuild by buyer