Metrology Equipment

  1. KLA 2367 "Escape" Bright Field Inspection Tool

    Automatic Wafer Inspection Tools

    KLA 2367 "Escape" Bright Field Inspection Tool

    BrightField Inspektionstool 25 cassette HW 200mm GEM/SECS and HSMS Model Enable .12 , .62, .39 Picels

    ORS Upgrade done 

    Tool currently full installed at cleanroom (estimated time depending on areaneed)

     

    Sister tool available!

  2. SDI METRON / Semilab SDI-FAAST_230

    Miscellaneous Metrology Equipment

    SDI METRON / Semilab SDI-FAAST_230

    Configuration: Mainframe

    Rack of Powersupply is defective – Powersupply is ok

    Function is ok – not in production but regular check

    Tool on cleanroom floor

    1 Palette of spares included:

    2x Motion Controller (Newport Modell MM3000)

    1x DSP Lock-IN Amplifier

    1x Roboter Controller (Pri ESC-212)

    1x Hot Chuck Temperatur Box (SDI)

    1x Controller Fe Activation Box (SDI)

    1x Roboter (Pri ATM-105-1-S)

    1x Voltmeter (PDM-40a)

    1x Voltmeter (PDM-60V)

    1x Function Generator (Wafetek model 29)

    1x Aligner (Brooks PRE-200)

    2x Power Supply (Bertan 2341-1)

    1x Box mit Anleitungen, div. Kleinteilen, Kabel

  3. Taiko Microscope (514-183)

    Automatic Wafer Inspection Tools

    Taiko Microscope (514-183)

    Microscope Olympus MX61A (Märzhäuser) with TDK 12" Loadport,(TAS300 Type: E4A) and SPA 8" Loadport, Isel Roboter, WID120 Barcodereader. Tool PC with WIN7