ITEM ID: 252025

SDI METRON / Semilab SDI-FAAST_230

Configuration: Mainframe

Rack of Powersupply is defective – Powersupply is ok

Function is ok – not in production but regular check

Tool on cleanroom floor

1 Palette of spares included:

2x Motion Controller (Newport Modell MM3000)

1x DSP Lock-IN Amplifier

1x Roboter Controller (Pri ESC-212)

1x Hot Chuck Temperatur Box (SDI)

1x Controller Fe Activation Box (SDI)

1x Roboter (Pri ATM-105-1-S)

1x Voltmeter (PDM-40a)

1x Voltmeter (PDM-60V)

1x Function Generator (Wafetek model 29)

1x Aligner (Brooks PRE-200)

2x Power Supply (Bertan 2341-1)

1x Box mit Anleitungen, div. Kleinteilen, Kabel

1 unit @ Best Price

MAKE: Semilab

MODEL: SDI-FAAST_230

CONDITION: Good

CATEGORY: Miscellaneous Metrology Equipment

YEAR: 2001

Regensburg, Germany

SPECS

Manufacturer Semilab
Model SDI-FAAST_230
Condition Good
Year of Manufacture 2001

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment