ITEM ID: 268445

ONTO METAPULSE MP200 8"

Located in clean room, needs repair.

1 unit @ Best Price

MAKE: ONTO

MODEL: METAPULSE MP200

CONDITION: As-Is

CATEGORY: Miscellaneous Metrology Equipment

YEAR: 2001

Dresden, Germany

SPECS

Manufacturer ONTO
Model METAPULSE MP200
Description FILMTHICKNES
CE Marked YES
Condition Poor
Year of Manufacture 2001
Exterior Dimensions
Width 70.866 in (180.0 cm)
Depth 51.181 in (130.0 cm)
Height 78.740 in (200.0 cm)
Weight 1,543 lb (700 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment