Leica Microscope INM200 (Olympus Handler) MET954-03
Microsope with waferhandler for optical control. Handler: Olympus AL110-LMB 86
MET954-03
1 unit @ Best Price
CATEGORY: Wafer Inspection Microscopes
YEAR: 2001
Regensburg, Germany
SPECS
| Manufacturer | Leica |
| Model | INM200 |
| Wafer Size | 200.00 mm (7.87 in) |
| Wafer Stage/Loader | |
| Manufacturer | Olympus |
| Model | AL110-LMB 86 |
| Wafer Size | 200.00 mm (7.87 in) |
| Power Requirements | 120/240 V 50/60 Hz |
| CE Marked | YES |
| Year of Manufacture | 2001 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 43.307 in (110.0 cm) |
| Depth | 37.402 in (95.0 cm) |
| Height | 33.465 in (85.0 cm) |
| Weight | 661 lb (300 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment