ITEM ID: 268052

Leica Microscope INM200 (Olympus Handler) MET954-03

Microsope with waferhandler for optical control. Handler: Olympus AL110-LMB 86

MET954-03

1 unit @ Best Price

MAKE: Leica

MODEL: INM200

CONDITION: Good

CATEGORY: Wafer Inspection Microscopes

YEAR: 2001

Regensburg, Germany

SPECS

Manufacturer Leica
Model INM200
Wafer Size 200.00 mm (7.87 in)
Wafer Stage/Loader
Manufacturer Olympus
Model AL110-LMB 86
Wafer Size 200.00 mm (7.87 in)
Power Requirements 120/240 V 50/60 Hz
CE Marked YES
Year of Manufacture 2001
Condition Good
Exterior Dimensions
Width 43.307 in (110.0 cm)
Depth 37.402 in (95.0 cm)
Height 33.465 in (85.0 cm)
Weight 661 lb (300 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment