MET Thermawave Optiprobe 5240 8"
Located in clean room, working and partial complete. Manual exists.ProcessINSPECTIONProcedureFILMTHICKNES
1 unit @ Best Price
CATEGORY: Miscellaneous Metrology Equipment
YEAR: 2001
Dresden, Germany
SPECS
| Manufacturer | Therma-Wave | |
| Model | OptiProbe5240 | |
| Other Information |
| |
| CE Marked | YES | |
| Condition | Good | |
| Year of Manufacture | 2001 | |
| Exterior Dimensions | ||
| Width | 59.055 in (150.0 cm) | |
| Depth | 59.055 in (150.0 cm) | |
| Height | 51.181 in (130.0 cm) | |
| Weight | 1,102 lb (500 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment