Taiko Microscope (514-183)
Microscope Olympus MX61A (Märzhäuser) with TDK 12" Loadport,(TAS300 Type: E4A) and SPA 8" Loadport, Isel Roboter, WID120 Barcodereader. Tool PC with WIN7
1 unit @ Best Price
CATEGORY: Automatic Wafer Inspection Tools
YEAR: 2012
Regensburg, Germany
SPECS
| Model | BT300 UL3061 |
| Description | microscope inspection |
| Condition | Good |
| Year of Manufacture | 2012 |
| Power Requirements | 230 V 50/60 Hz |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 90.551 in (230.0 cm) |
| Depth | 45.276 in (115.0 cm) |
| Height | 70.866 in (180.0 cm) |
| Weight | 2,205 lb (1,000 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment