ITEM ID: 268055

Taiko Microscope (514-183)

Microscope Olympus MX61A (Märzhäuser) with TDK 12" Loadport,(TAS300 Type: E4A) and SPA 8" Loadport, Isel Roboter, WID120 Barcodereader. Tool PC with WIN7

1 unit @ Best Price

MAKE:

MODEL: BT300 UL3061

Regensburg, Germany

SPECS

Model BT300 UL3061
Description microscope inspection
Condition Good
Year of Manufacture 2012
Power Requirements 230 V 50/60 Hz
CE Marked YES
Exterior Dimensions
Width 90.551 in (230.0 cm)
Depth 45.276 in (115.0 cm)
Height 70.866 in (180.0 cm)
Weight 2,205 lb (1,000 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment