KLA 2367 "Escape" Bright Field Inspection Tool
BrightField Inspektionstool 25 cassette HW 200mm GEM/SECS and HSMS Model Enable .12 , .62, .39 Picels
ORS Upgrade done
Tool currently full installed at cleanroom (estimated time depending on areaneed)
Sister tool available!
1 unit @ Best Price
CATEGORY: Automatic Wafer Inspection Tools
YEAR: 2017
Regensburg, Germany
SPECS
| Manufacturer | KLA Tencor |
| Model | 2367 |
| Other Information | Tool still maintained within Basic-Maintenance contract by KLA! |
| Condition | Excellent |
| Year of Manufacture | 2017 |
| Power Requirements | 208 V 16.0 A 50/60 Hz 3 Phase |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 2,375.000 in (6,032.5 cm) |
| Depth | 1,332.000 in (3,383.3 cm) |
| Height | 2,134.000 in (5,420.4 cm) |
| Weight | 5,037 lb (2,285 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment