MET Thermawave Optiprobe 3290 8"
Located in clean room, working and complete. Manual exists.
1 unit @ Best Price
CATEGORY: Miscellaneous Metrology Equipment
YEAR: 1995
Dresden, Germany
SPECS
| Manufacturer | Therma-Wave |
| Model | OptiProbe3290DUV |
| Description | Tool OP2600 no DUV |
| CE Marked | YES |
| Condition | Good |
| Year of Manufacture | 1995 |
| Exterior Dimensions | |
| Width | 62.992 in (160.0 cm) |
| Depth | 47.244 in (120.0 cm) |
| Height | 51.181 in (130.0 cm) |
| Weight | 882 lb (400 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment