ITEM ID: 265101

CANON - FPA-3000EX5 - DUV-Stepper

no missing parts, no damage

1 unit @ Best Price

MAKE: Canon

MODEL: FPA-3000EX5

CONDITION: Good

CATEGORY: Wafer Steppers: Deep UV

YEAR: 1998

Dresden, Germany

SPECS

Manufacturer Canon
Model FPA-3000EX5
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Year of Manufacture 1998
Condition Good
CE Marked YES
Exterior Dimensions
Width 74.803 in (190.0 cm)
Depth 98.425 in (250.0 cm)
Height 102.362 in (260.0 cm)
Weight 12,787 lb (5,800 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment