CANON stepper ECDCAN401 ELCM
CANON stepper ECDCAN401 ELCM
1 unit @ Best Price
CATEGORY: Wafer Steppers: I-Line
YEAR: 1995
Kulim, Malaysia
SPECS
| Manufacturer | Canon |
| Year of Manufacture | 1995 |
| Condition | Fair |
| Exterior Dimensions | |
| Width | 74.803 in (190.0 cm) |
| Depth | 102.362 in (260.0 cm) |
| Height | 98.425 in (250.0 cm) |
| Weight | 14,032 lb (6,365 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment