ITEM ID: 267767

CANON stepper ECDCAN401 ELCM

CANON stepper ECDCAN401 ELCM

1 unit @ Best Price

MAKE: Canon

MODEL:

Kulim, Malaysia

SPECS

Manufacturer Canon
Year of Manufacture 1995
Condition Fair
Exterior Dimensions
Width 74.803 in (190.0 cm)
Depth 102.362 in (260.0 cm)
Height 98.425 in (250.0 cm)
Weight 14,032 lb (6,365 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment