ITEM ID: 267766

CANON stepper EXPCAN408 ELCM

CANON stepper EXPCAN408 ELCM

1 unit @ Best Price

MAKE: Canon

MODEL:

CONDITION: As-Is

CATEGORY: Wafer Steppers: I-Line

YEAR: 1995

Kulim, Malaysia

SPECS

Manufacturer Canon
Year of Manufacture 1995
Condition Poor
Exterior Dimensions
Width 74.803 in (190.0 cm)
Depth 102.362 in (260.0 cm)
Height 98.425 in (250.0 cm)
Weight 14,032 lb (6,365 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment