ITEM ID: 268335

Exposure Tool ASML 8" AT1200B

Exposure Tool still in production, located in cleanroom

Excimer Laser type: CYMER XLA165

1 unit @ Best Price

MAKE: ASML

MODEL: AT1200B

CONDITION: Good

CATEGORY: Other Lithography Exposure Tools

YEAR: 2003

Dresden, Germany

SPECS

Manufacturer ASML
Model AT1200B
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Accessories

Excimer Laser type: CYMER XLA165

Other Information

still in production

Year of Manufacture 2003
Condition Good
CE Marked YES
Exterior Dimensions
Width 82.677 in (210.0 cm)
Depth 179.528 in (456.0 cm)
Height 88.189 in (224.0 cm)
Weight 18,408 lb (8,350 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment