ASML-AT1250 DUV193nm
Equipment according the age in good in good shape,
however only one wafer stage is currently working
2003: "ASML's new generation TWINSCAN system patterns for 65 nm node"
Equipment inspection virtual or physical possible
1 unit @ Best Price
CATEGORY: Other Lithography Equipment
YEAR: 2003
Dresden, Deutschland
SPECS
| Manufacturer | ASML |
| Model | AT1250 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Condition | Fair |
| Year of Manufacture | 2003 |
| CE Marked | YES |
| Exterior Dimensions | |
| Height | 122.000 in (309.9 cm) |
| Weight | 41,557 lb (18,850 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment