Nexx Apollo PVD
The Nexx Apollo PVD system is a fully automated Physical Vapor Deposition (PVD) tool using a multiple wafer multiple chamber design. The system deposits thin metal films used in interconnect metallization on wafers. It uses a staged vacuum system that allow short pump down time to achieve ultra high vacuum. The multi chamber design allows for precise control over all process parameters.
1 unit @ Best Price
CATEGORY: Horizontal Sputterers
YEAR: 2016
Kulim, Malaysia
SPECS
| Year of Manufacture | 2016 |
| Condition | Very Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment