ITEM ID: 267274

GSD 200E2, High Current Implanter

GSD 200E2, High Current Implanter (SN 080481)

1 unit @ Best Price

MAKE: Axcelis Technologies

MODEL:

CONDITION: Good

CATEGORY: High Current Implanters

YEAR: 2000

Kulim, Malaysia

SPECS

Manufacturer Axcelis Technologies
Condition Good
Year of Manufacture 2000
Exterior Dimensions
Width 119.291 in (303.0 cm)
Depth 204.331 in (519.0 cm)
Height 112.992 in (287.0 cm)
Weight 31,481 lb (14,280 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment