ITEM ID: 267621

TEPLA 300 PC TEPLA 3B

TEPLA 300 PC autoload in good condition

1 unit @ Best Price

MAKE: Tepla

MODEL: TEPLA

CONDITION: Good

CATEGORY: Plasma Cleaning

YEAR: 2000

Villach, Austria

SPECS

Manufacturer Tepla
Model TEPLA
Description 300PC
Accessories

no Accessories

Other Information

no spare parts

Power Requirements 220 V 13.0 A 50 Hz 1 Phase
CE Marked YES
Year of Manufacture 2000
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment