ITEM ID: 222728

Amat P5000 Etch Tool

P500054

Etchtool with 2 Chambers.

1 unit @ Best Price

MAKE: Applied Materials

MODEL: P5000

Villach, Austria

SPECS

Manufacturer Applied Materials
Model P5000
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Number of Chambers 2
Chamber 1 Description

Chamber B MXP Argon O2

Chamber 2 Description

Chamber C MXP Argon O2

Other Information

We swell the tool with all accessoires, but only with 2 Chambers.

CE Marked YES
Year of Manufacture 2000
Condition Very Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment