ITEM ID: 267681

TEPLA Gigabatch 380P (ASH961-03)

The system was installed in July 2021, switched to warm steel mode in July 2024, and to cold steel mode in January 2025. It was therefore in operation for only 3 years and is consequently in very good condition. However, only one preventive maintenance (PM) has been performed since installation, so it is possible that some of the O-rings are worn.

1 unit @ Best Price

MAKE: Tepla

MODEL: Gigabatch 380P

CONDITION: Excellent

CATEGORY: Barrel/Box Plasma Etchers

YEAR: 2021

Regensburg, Germany

SPECS

Manufacturer Tepla
Model Gigabatch 380P
Etcher Type Barrel
Vacuum Pump Included No
Power Requirements 230 V 50/60 Hz 3 Phase
CE Marked YES
Year of Manufacture 2021
Condition Excellent
Exterior Dimensions
Width 31.496 in (80.0 cm)
Depth 27.559 in (70.0 cm)
Height 61.024 in (155.0 cm)
Weight 419 lb (190 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment