TEPLA Gigabatch 380P (ASH961-03)
The system was installed in July 2021, switched to warm steel mode in July 2024, and to cold steel mode in January 2025. It was therefore in operation for only 3 years and is consequently in very good condition. However, only one preventive maintenance (PM) has been performed since installation, so it is possible that some of the O-rings are worn.
1 unit @ Best Price
CATEGORY: Barrel/Box Plasma Etchers
YEAR: 2021
Regensburg, Germany
SPECS
| Manufacturer | Tepla |
| Model | Gigabatch 380P |
| Etcher Type | Barrel |
| Vacuum Pump Included | No |
| Power Requirements | 230 V 50/60 Hz 3 Phase |
| CE Marked | YES |
| Year of Manufacture | 2021 |
| Condition | Excellent |
| Exterior Dimensions | |
| Width | 31.496 in (80.0 cm) |
| Depth | 27.559 in (70.0 cm) |
| Height | 61.024 in (155.0 cm) |
| Weight | 419 lb (190 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment