AMAT Centura Hart
Tool located in cleanroom, working for its purpose und complete.
Mainframe with 4 chambers. Equipment has Special VITA-Controller-Licence-Requirements.Sale only as single Parts (Chamber/Mainframe) due to limited space for deinstallationProcessANISOTROPProcedureCUBV
1 unit @ Best Price
CATEGORY: Cluster Plasma Tools - Silicon
YEAR: 2001
Dresden, Germany
SPECS
| Manufacturer | AMAT |
| Model | CENTURA-HART |
| Wafer Size Range | |
| Set Size | 200 mm |
| Number of Chambers | 4 |
| Other Information | Exterior dimensions not known |
| CE Marked | YES |
| Year of Manufacture | 2001 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment