AMAT Producer-VME200 8"
3 Chambers, the tool is working and is located in cleanroom
Procedure: FCG-TEOSLF Generator 3x
1 unit @ Best Price
CATEGORY: Cluster Plasma Tools - Other
YEAR: 2007
Dresden, Germany
SPECS
| Manufacturer | AMAT |
| Model | Producer-VME200 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Number of Chambers | 3 |
| CE Marked | YES |
| Year of Manufacture | 2007 |
| Condition | Very Good |
| Exterior Dimensions | |
| Width | 74.409 in (189.0 cm) |
| Depth | 104.331 in (265.0 cm) |
| Height | 104.331 in (265.0 cm) |
| Weight | 5,664 lb (2,569 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment