ITEM ID: 268339

AMAT Producer-VME200 8"

3 Chambers, the tool is working and is located in cleanroom

Procedure: FCG-TEOSLF Generator 3x

1 unit @ Best Price

MAKE: AMAT

MODEL: Producer-VME200

Dresden, Germany

SPECS

Manufacturer AMAT
Model Producer-VME200
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Number of Chambers 3
CE Marked YES
Year of Manufacture 2007
Condition Very Good
Exterior Dimensions
Width 74.409 in (189.0 cm)
Depth 104.331 in (265.0 cm)
Height 104.331 in (265.0 cm)
Weight 5,664 lb (2,569 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment