Wafer Fabrication Equipment
-
-
ASML-AT1250 DUV193nm
Equipment according the age in good in good shape,
however only one wafer stage is currently working
2003: "ASML's new generation TWINSCAN system patterns for 65 nm node"
Equipment inspection virtual or physical possible
-
3 DXZ/CXZ Chambers for Centura/P5000
3 DXZ/CXZ Chambers for Centura/P5000Mainframe is transport rack
-
TEL ACT8-D -Track
ACT DB System, AC Power Box, T/C Unit 1+2, T/H Controller ESA 1+2, Chemical Cabinet 1, 2, 3
-
-
Nexx Apollo PVD
The Nexx Apollo PVD system is a fully automated Physical Vapor Deposition (PVD) tool using a multiple wafer multiple chamber design. The system deposits thin metal films used in interconnect metallization on wafers. It uses a staged vacuum system that allow short pump down time to achieve ultra high vacuum. The multi chamber design allows for precise control over all process parameters.
-
AXCELIS_OPTIMA_HD
-
AMAT HDP Centura (#615)
Software: Win 10
OR 4000 WTM Controller
3x ENI Generator Racks
Chiller INR-498-011D
2x Remote Monitor
High Density Plasma Process; Process Chambers: A,B,C; Orienter chamber F
Software: Win 10
OR 4000 WTM Controller
3x ENI Generator Racks, Chiller INR-498-011D
2x Remote Monitor
High Density Plasma Process
Process Chambers: A,B,C
Orienter chamber F
System: 1x Mainframe
3x process chamber
1x Controller Rack
1x Chiller
3x ENI Generator Racks (Converted to separate water supply each Generator)
1x Controller Rack
x Chiller
3x ENI Generator Racks (Converted to separate water supply each Generator)
AMAT Vita/Delphin Controller
Tool will be sold without Software
-
SP203 (6'')
SP203 Mainunit: 6 Inch Bernoulli Handling; Pinlesschuck 6 Inch; Exhaust Up; 1 Medium Double Hex; 2 Medium Single Hex; Software: Major Version 117; Minor Version 2015.08.21; Gem Version GEM 5.8;
3 Chemistry Cabinetts: Cabinett 1: Maintank and Buffertank; Cabinett 2: Maintank and Buffertank; Cabinett 3:
Maintank; Chemistry Controller-Dos Wafer Size Range
Minimum: 150 mm
Maximum:150 mm
Set Size: 150 mm
Problems: Keyboard switching; voltage fluctuations; chemistry-cabinets heavily used; chemistry computer not original; modifications; FFU controller; 1 cabinet drain box repaired;
- No Spare Parts available
- dismantling date: We can dismantle the tool in May 2026
- Expected date of availability for the buyer: July 2026
-
TEL ACT8-D -Track
AC Power Box, T/C Unit, T/H Controller 1+2, Chemical Cabinet, 4 Coater and 4 Developer
Last Time in production: 5/5/25
-
AMAT E500
› Original Equipment Manufacturer? (Yes/No, if no please state the details ) Yes› Exact Model Type? (Yes/No, if no please state the details ) E500 EHP› OEM Serial ID?ES193741 U2› Completeness: Total/partial/Donor tool? Please list missing parts.Total› Date of first usage?NA› Technic special customized for Infineon?NA› Correct maintained?Yes› Any damages/deficits known?No› Manuals existing?No› Crated: If yes…/ professional with protocol / partly / simple?No› Detailed Configuration/Specification of the tool › Any upgrades / extensions?Thin Wafer handling kit, Hydrogen implant, LX upgrade, Windown 7 OS› Useable for which products?8" Thin Taiko wafers› Wafer size (if applicable)?200mm› Any consumables at end of lifetime?Yes (source, electrode)› Procured from OEM or from second hand?From IR Singapore› Any refurbishments done?No› Was there a significant system failure in the last three years?No› Any contaminations known?BF3, H2› IFX inventory200016809location INFINEON KULIM FAB 2 LEVEL 3 PRODUCTION AREA CLEANROOM -
Axcelis NV8250HT #941
Equipment Konfiguration: Type:NV8250HTEnergy Config:0 - 250Kv MidcurrentSerialnumber:908Build Year:2002Date of first usage:buyed new from vendorCurrent Condition: GoodCE-Conformity:YesLocation:greyroomVoltage:208VCryo-Pumps:3x CTI/Edwards Onboard: OB-8Cryo-Kompressor:CTI 9650 Low-VoltageTurbo-Pumps:Seiko/Edwards: STP1003C, STP-301C, STP-1003CRough-Pumps:Edwards: without QDP40, not includedEndstation Rough-Pump:not includedWafersize:8inch(200mm)Clamp-Type:E-Chuck green with Non-µC ControllerWafer-Cooling:Galden HT110 with Affinity PWC-020K-BE35CBD2 (R507) (condition unclear)Gasbox:Modular 5-String, 4x 2,0L SizeString1:Argon Carriergas; MFC Unit-1662 2sccm BF3String2:BF3 SDS-Low-Pressure Type VCR 1/4"; MFC Unit-1662 2sccm BF3String3:condition unclear, Type VCR 1/4" MFC Unit-1662 2sccm BF3String4:AsH3 SDS-Low-Pressure Type VCR 1/2"; MFC Unit-1662 2sccm BF3String5:PH3 SDS-Low-Pressure Type VCR 1/2"; MFC Unit-1662 2sccm BF3Beam-Profiler Type:Belt-DriveGear-Type's:Scan: Planetary Tilt: PlanetarySource-Type:ELS4 IHC-Source without VaporizerHV-Transformer:Silicon-OilLight-Tower:red/yellow/green; no buzzerMain-WorkstationSolaris SUN AXI 4HE PH: 200978Second-WorkstationSolaris SUN Sparc5Software-Version:5.1.4.1Network:24port 100MB Ethernet with Cisco Router-KitCell-Controller:177 TypeNotes:Upper-Rack Panel missing Clean-Room Table missing on frontside all 4 wheels on oil-isolation transformer are broken Minor modifications on tool No Manual-Set/ no Spares include tool was used 24/7 full in production between 15 and 230kv Energy If required, tool can be inspected on site, but no Power
Popular Manufacturers
Log in with your username/email address