3 DXZ/CXZ Chambers for Centura/P5000
3 DXZ/CXZ Chambers for Centura/P5000 Mainframe is transport rack
1 unit @ Best Price
MAKE: AMAT
MODEL: DXZ/CXZ Chamber
CATEGORY: Cluster PECVD Tools
Villach, Austria
SPECS
| Manufacturer | AMAT |
| Model | DXZ/CXZ Chamber |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Number of Chambers | 3 |
| Process Capabilities | Silan |
| Chamber 1 Description | used ceramic heater; RF match |
| Chamber 2 Description | used ceramic heater; RF match |
| Chamber 3 Description | used ceramic heater; RF match |
| Year of Manufacture | 2012 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment