Manufacturer: OC Oerlikon Balzers

  1. CLN 200 II

    Cluster Sputtering Tools

    CLN 200 II

    It’s a Clusterline 200 II CW with 3 PVD Chambers (Pos3/4/5) and 1 Degass Chamber (Pos1). PM5 is configured with a hot Chuck and a Pyrometer. The transport was upgraded in 2025 with a new Brooks control system, which includes a new aligner.

     This upgrade consists of:

    • 1 piece of magnetically driven dual pan handling robot, BROOKS
    • Magnatran MAG 7.1 with an extension capability of up to 860mm, equipped with BROOKS control system (non-Berkeley), including CDM
    • 2 pieces of new load lock elevators
    • Adapter flange for AWC (Active Wafer Centering)

       Additionally, a cooler on the transport is included.

      Available: end of September 2026