ITEM ID: 267562

CLN 200 II

It’s a Clusterline 200 II CW with 3 PVD Chambers (Pos3/4/5) and 1 Degass Chamber (Pos1). PM5 is configured with a hot Chuck and a Pyrometer. The transport was upgraded in 2025 with a new Brooks control system, which includes a new aligner.

 This upgrade consists of:

  • 1 piece of magnetically driven dual pan handling robot, BROOKS
  • Magnatran MAG 7.1 with an extension capability of up to 860mm, equipped with BROOKS control system (non-Berkeley), including CDM
  • 2 pieces of new load lock elevators
  • Adapter flange for AWC (Active Wafer Centering)

     Additionally, a cooler on the transport is included.

    Available: end of September 2026

1 unit @ Best Price

MAKE: OC Oerlikon Balzers

MODEL:

CONDITION: Good

CATEGORY: Cluster Sputtering Tools

YEAR: 2007

Villach, Austria

SPECS

Manufacturer OC Oerlikon Balzers
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Other Information

The following parts are excluded (Parts needed):

Brooks Robot Mag 7.1

4pc_CTI Onboard IS Cryos 2pc. IS1000 Compressors

RGAs

Cooler

Degasser

Amplifier

Power Requirements 380 V 250.0 A 50/60 Hz 1 Phase
CE Marked YES
Year of Manufacture 2007
Condition Good
Exterior Dimensions
Width 307.000 in (779.8 cm)
Depth 263.300 in (668.8 cm)
Height 196.100 in (498.1 cm)
Weight 5,300 lb (2,404 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment