AMAT - CENTURA-TECTRA-TXZ
CVD - TITIN
8''
Completeness: Partial
Function: need repair
Development_CVD_TiTIN
CVD - TITIN
8''
Completeness: Partial
Function: need repair
Development_CVD_TiTIN
Cluster Plasma Tools - Poly/Nitride
The tool offered is already in storage. The three images are from an identical system that is still in operation. The tool in storage was dismantled correctly and is stored optimally.The tool offered is already in storage. The three images are from an identical system that is still in operation. The tool in storage was dismantled correctly and is stored optimally.
Tool facts:
Applied Material P5000XT
-top mount elektronics and He backing
-2 Chamber Narrow Gap tool
-installed pos. Chamber A/B
-Standard Phase 3 Robot
-15 slot storage elevator
-ZA Slit Valves pos. A/B
-Wafer Positioning Sensor (WPS)
-Cassette loadport with 2 stages
-2 Monitor
-System SSD
-CF card Floppy emulator
-MXP Unibody chamber with Narrow Gap lid
-Turbo Seiki STP-301CVB
-Controller Seiki SCU-350D
-MKS Manometer
-7 Gas Sticks / Brooks GF 100 MFCs
-Gas: Hbr, NF3, NF3-2, N2, He/O2, Ar, CF4
-2x AMAT 1 heat exchanger / Stainless Steel hoses (50ft)
-2x ENI OEM 12B RF generators
-AC Box at RF Rack
Log in with your username/email address