ITEM ID: 266379

AMAT - CENTURA-TECTRA-TXZ

CVD - TITIN

8''

Completeness: Partial 

Function: need repair

Development_CVD_TiTIN

1 unit @ Best Price

MAKE: AMAT

MODEL: CENTURA-TECTRA-TXZ

CONDITION: Very Good

CATEGORY: Cluster Plasma Tools - Other

YEAR: 2000

Dresden, Germany

SPECS

Manufacturer AMAT
Model CENTURA-TECTRA-TXZ
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
CE Marked YES
Year of Manufacture 2000
Condition Very Good
Exterior Dimensions
Width 79.921 in (203.0 cm)
Depth 98.425 in (250.0 cm)
Height 94.488 in (240.0 cm)
Weight 4,010 lb (1,819 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment