AMAT - CENTURA-TECTRA-TXZ
CVD - TITIN
8''
Completeness: Partial
Function: need repair
Development_CVD_TiTIN
1 unit @ Best Price
MAKE: AMAT
MODEL: CENTURA-TECTRA-TXZ
CATEGORY: Cluster Plasma Tools - Other
Dresden, Germany
SPECS
| Manufacturer | AMAT |
| Model | CENTURA-TECTRA-TXZ |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| CE Marked | YES |
| Year of Manufacture | 2000 |
| Condition | Very Good |
| Exterior Dimensions | |
| Width | 79.921 in (203.0 cm) |
| Depth | 98.425 in (250.0 cm) |
| Height | 94.488 in (240.0 cm) |
| Weight | 4,010 lb (1,819 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment