Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   View   Search-by-Specs   
View All Offers Under

Test & Measurement Equipment


» Switch Major Category
Click an item's ID# below for its full specifications , or:

Group Offers into sub-categories under Test & Measurement EquipmentGroup Offers into sub-categories under Test & Measurement Equipment

List all 34 product types under Test & Measurement EquipmentList all 34 product types under Test & Measurement Equipment

 Download Equipment List (.xls)  See all our available offerings! 

  • To sort on a column, click the column head; click it again to reverse the sort.
  • Click the links under the Product Type column head to see other like items of that type.
 Offered (box) or Wanted (coins)  Item ID  Short Description Product Type / Details # Price Notes
Make Model
   
209845
200mm THIN WAFER Loader NSX 

List all items of this typeTest & Measurement - Other

in Test & Measurement Equipment

200mm THIN WAFER Loader NSX:

200mm THIN WAFER Loader NSX

“NIDEC SANKYO Corporation” , Model: “SR8220-019”, SN. „FR00891253“

1  
256665

Mitutoyo  

 

List all items of this typeTest & Measurement - Other

in Test & Measurement Equipment

Dial gauge:

Measure wafer/tape thickness.

Location is at Infineon Penang.

2  
242857

KLA  

eS32 

List all items of this typeTest & Measurement - Other

in Test & Measurement Equipment

KLA eS32 E-beam Wafer Inspection 200mm:

eS32 is a top-of-the-line mask and wafer inspection equipment that is designed to meet the most stringent quality standards for semiconductor product manufacturing. This system provides comprehensive, high-resolution inspection of both masks and wafers with unparalleled accuracy. The unit uses a proprietary optical probe to scan masks and wafers to detect defects and irregularities with a resolution reaching down to 1 micron. This high-precision scanning allows for comprehensive inspection of the entire surface of both the mask and wafer. The machine also includes powerful image processing and analysis algorithms which automatically detect defects, categorize them, and track their locations. KLA eS32 also includes a suite of automated defect correction tools which can rapidly repair standard and complex defects. In addition to its exhaustive defect detection capabilities, this tool also allows for statistical process control (SPC) analysis to ensure production processes maintain consistent quality and accuracy over time. TENCOR ES 32 also includes a user-friendly interface that makes it easy to operate and manage the asset. This user interface is highly customizable, allowing users to quickly change model settings, view detailed inspection reports, and receive real-time notifications of detected defects. In summary, KLA ES 32 is a high-performance mask and wafer inspection equipment that offers superior detection accuracy, automated defect correction, comprehensive statistical process control (SPC) analysis, and an easy-to-use user interface. This system can be used to monitor production lines, resulting in improved manufacturing quality, increased yield, and cost savings.

1  
241426

Rudolph Research  

Scale 

List all items of this typeTest & Measurement - Other

in Test & Measurement Equipment

1  
266264
TESTER_TERADYNE MICROFLEX 

List all items of this typeTest & Measurement - Other

in Test & Measurement Equipment

1   N*


*   Vendor Role: Mfr is Manufacturer; Sup is Supplier/Distributor; OEM is Original Equipment Manufacturer

NOTE:
   photo available
   reference document attached
  F* if the item is specially featured
  N* if the item is newly added, and/or
  R* if the item's price is recently reduced.