Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Wet Processing Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 226711

in Acid Wet Stations
Item ID: 226711

Offered 1 Offered at Best Price


DEVICEENG - WET Clean Strip Benches

Our technical wet clean ID: WETANCL10

We have 3 further tools of this kind and could sell all four as a package even if the release dates are different.

All four tools are located in Kulim/Malaysia.

We would appreciate a quick sale and de-installation.

 

DEVICEENG - WET Clean Strip Benches
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer DEVICEENG
Model DE Korean Benches
Wafer Size Range 
  Minimum 200 mm
  Maximum 200 mm
  Set Size 200 mm
Number of Positions 12
Number of Robots 8
Position 1 
  Process Piranha
  Tank Material Quartz
Position 2 
  Process Quick Dump Rinse
  Other Features FMPVC
Position 3 
  Process Hydrofluoric Acid Etch
  Tank Material PVDF
Position 4 
  Process Overflow Rinse
  Other Features FMPVC
Position 5 
  Process SC-1
  Tank Material Quartz
Position 6 
  Process Quick Dump Rinse
  Other Features FMPVC
Position 7 
  Process SC-2
  Tank Material Quartz
Position 8 
  Process Quick Dump Rinse
  Other Features FMPVC
Position 9 
  Tank Material Stainless Steel
  Other Features Low Pressure Dryer
Position 10 
  Tank Material Stainless Steel
  Other Features Low Pressure Dryer 2
Position 11 
  Process Load
  Other Features Stocker Robot
Position 12 
  Process Unload
  Other Features Transfer Robot
Automatic Wafer Transfer YES
Automatic Wafer Transfer Type Stocker System
Controller Type PLC Controller Type
Year of Manufacture 2011
Condition Poor
Refurbished YES
Exterior Dimensions 
  Depth 1,023.622  in  (2,600.0 cm)
Weight 2,599  lb  (1,179 kg)

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment