CANON FPA 3000 I4 (510-x87)
- console at boxed PC with touch
- NIKON Reticle Changer
- I Line Exposure, x5, 6 inch Reticle, NA 0.63, Cluster Modus Inline
- boxed PC for windows XP need to be rebuild by buyer
1 unit @ Best Price
MAKE: Canon
MODEL: FPA 3000 I4
CATEGORY: Wafer Steppers: I-Line
Regensburg, Germany
SPECS
| Manufacturer | Canon |
| Model | FPA 3000 I4 |
| Wafer Size Range | |
| Set Size | 200 mm |
| Controller Type | PC Controller Type |
| Other Information | Controller type: HP B180L HP Unix |
| Year of Manufacture | 1996 |
| Condition | Poor |
| Power Requirements | 208 V 3 Phase |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 748.031 in (1,900.0 cm) |
| Depth | 1,023.622 in (2,600.0 cm) |
| Height | 964.567 in (2,450.0 cm) |
| Weight | 11,905 lb (5,400 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment