ITEM ID: 267992

CANON FPA 3000 I4 (510-x87)

- console at boxed PC with touch 

- NIKON Reticle Changer

- I Line Exposure, x5, 6 inch Reticle, NA 0.63, Cluster Modus Inline

- boxed PC for windows XP need to be rebuild by buyer

1 unit @ Best Price

MAKE: Canon

MODEL: FPA 3000 I4

Regensburg, Germany

SPECS

Manufacturer Canon
Model FPA 3000 I4
Wafer Size Range
Set Size 200 mm
Controller Type PC Controller Type
Other Information

Controller type: HP B180L HP Unix

Year of Manufacture 1996
Condition Poor
Power Requirements 208 V 3 Phase
CE Marked YES
Exterior Dimensions
Width 748.031 in (1,900.0 cm)
Depth 1,023.622 in (2,600.0 cm)
Height 964.567 in (2,450.0 cm)
Weight 11,905 lb (5,400 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment