ITEM ID: 266265

VIIsta 3000XP - HE14 - Implanter 300mm

Available: Immediately

The equipment is currently still in warm SteelTypeVIIsta 3000XPWafersize300mmCE MarkYesConnection top/bottomtopLabel KitGerman

1 unit @ Best Price

MAKE: Applied Materials

MODEL: VIIsta 3000XP

Villach, Austria

SPECS

Manufacturer Applied Materials
Model VIIsta 3000XP
Description High-energy implanter
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Other Information

Description and spare parts of the system in Excel

Extended Description Details at VIIsta_3000XP_SN154057.xls
Condition Good
Year of Manufacture 2012
Power Requirements 208 V 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment