Canon FPA- 5500iZ
300mm + LITVC1-02
Sale without Clean track Act12 possible. Can be seperated.
1 unit @ Best Price
MAKE: Canon
MODEL: LITVC1-02
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Canon | ||||||||||||||||||||||||||
| Model | LITVC1-02 | ||||||||||||||||||||||||||
| Description | Canon FPA- 5500iZ+ | ||||||||||||||||||||||||||
| Wafer Size Range | |||||||||||||||||||||||||||
| Minimum | 300 mm | ||||||||||||||||||||||||||
| Maximum | 300 mm | ||||||||||||||||||||||||||
| Set Size | 300 mm | ||||||||||||||||||||||||||
| Other Information |
| ||||||||||||||||||||||||||
| Extended Description | Details at Configuration_overview_LITVC1-02_ACT12_E200052_010325.xlsx | ||||||||||||||||||||||||||
| Condition | Good | ||||||||||||||||||||||||||
| Year of Manufacture | 2004 | ||||||||||||||||||||||||||
| Power Requirements | 200-208 V 50/60 Hz 3 Phase | ||||||||||||||||||||||||||
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment