GSD 200 E²
Tool available Q4 2026
1 unit @ Best Price
CATEGORY: High Current Implanters
YEAR: 2011
Villach, Austria
SPECS
| Manufacturer | Axcelis Technologies | |
| Model | GSD-160E2 | |
| Other Information | no spare parts description of the system in Excel
| |
| Extended Description | Details at Axcelis_GSD_200E2_SN080638.xlsx | |
| Condition | Good | |
| Year of Manufacture | 2011 | |
| Power Requirements | 208 V 97.0 A 50 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment