ITEM ID: 269199

GSD 200 E²

Tool available Q4 2026

1 unit @ Best Price

MAKE: Axcelis Technologies

MODEL: GSD-160E2

CONDITION: Good

CATEGORY: High Current Implanters

YEAR: 2011

Villach, Austria

SPECS

Manufacturer Axcelis Technologies
Model GSD-160E2
Other Information

no spare parts

description of the system in Excel

Flow Hood missing,
Box Table missing
Lower Machine Front Panels missing (below the Table)
no Roughpumps included (Edwards Setup)
Extended Description Details at Axcelis_GSD_200E2_SN080638.xlsx
Condition Good
Year of Manufacture 2011
Power Requirements 208 V 97.0 A 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment