ITEM ID: 267115

EPITAXY EQUIPMENT

Equipment is under good condition (w/ 3 chambers)

Currently inside the cleanroom environment; under idle/warm down condition

1 unit @ Best Price

Closing Date: Dec 30, 2030

MAKE: Applied Materials

MODEL: CENTURA HTF

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2006

Kulim, Malaysia

SPECS

Manufacturer Applied Materials
Model CENTURA HTF
Description Doping & Thickness Uniformity
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Set Size 200 mm
Cassette to Cassette YES
Condition Good
Year of Manufacture 2006
Exterior Dimensions
Width 196.850 in (500.0 cm)
Depth 70.866 in (180.0 cm)
Height 106.299 in (270.0 cm)
Weight 7,716 lb (3,500 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment