EPITAXY EQUIPMENT
Equipment is under good condition (w/ 3 chambers)
Currently inside the cleanroom environment; under idle/warm down condition
1 unit @ Best Price
Closing Date: Dec 30, 2030
CATEGORY: Other Wafer Production Equipment
YEAR: 2006
Kulim, Malaysia
SPECS
| Manufacturer | Applied Materials |
| Model | CENTURA HTF |
| Description | Doping & Thickness Uniformity |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Cassette to Cassette | YES |
| Condition | Good |
| Year of Manufacture | 2006 |
| Exterior Dimensions | |
| Width | 196.850 in (500.0 cm) |
| Depth | 70.866 in (180.0 cm) |
| Height | 106.299 in (270.0 cm) |
| Weight | 7,716 lb (3,500 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment