Varian E500 HP
IFX Tool Code: MS11
AMAT/Varian E500HP (Midcurrentimplant)
Available: March, 2026
1 unit @ Best Price
MAKE: Applied Materials
MODEL: VSE E500HP
CATEGORY: Medium Current Implanters
Villach, Austria
SPECS
| Manufacturer | Applied Materials |
| Model | VSE E500HP |
| Description | Midcurrentimplant |
| Accessories | see PDF description |
| Extended Description | Details at MS11 Spare Parts.xlsx |
| Condition | Good |
| Year of Manufacture | 1994 |
| Power Requirements | 200-208 V 45-70 Hz 3 Phase |
| Exterior Dimensions | |
| Width | 125.984 in (320.0 cm) |
| Depth | 204.724 in (520.0 cm) |
| Height | 98.425 in (250.0 cm) |
| Weight | 23,369 lb (10,600 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment