ITEM ID: 264418

Varian E500 HP

IFX Tool Code: MS11 

AMAT/Varian E500HP (Midcurrentimplant) 

 Available: March, 2026 

1 unit @ Best Price

MAKE: Applied Materials

MODEL: VSE E500HP

CONDITION: Good

CATEGORY: Medium Current Implanters

YEAR: 1994

Villach, Austria

SPECS

Manufacturer Applied Materials
Model VSE E500HP
Description Midcurrentimplant
Accessories

see PDF description

Extended Description Details at MS11 Spare Parts.xlsx
Condition Good
Year of Manufacture 1994
Power Requirements 200-208 V 45-70 Hz 3 Phase
Exterior Dimensions
Width 125.984 in (320.0 cm)
Depth 204.724 in (520.0 cm)
Height 98.425 in (250.0 cm)
Weight 23,369 lb (10,600 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment