ITEM ID: 270601

Semvision-3

available: now

1 unit @ Best Price

MAKE: AMAT

MODEL: CX300

Villach, Austria

SPECS

Manufacturer AMAT
Model CX300
Description Review SEM mit EDX
Wafer Size Range
Minimum 200 mm
Maximum 300 mm
Set Size 300 mm
Other Information

Dismantling by the buyer;

transport securing devices must be partially available.

Condition Good
Year of Manufacture 2001
Power Requirements 208 V 50/60 Hz

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment